IESNA:LM-63-2002
[TEST]P1379908
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6B-722-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 219W 70CRI 2200K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (156) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26484.1
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
3949.8 4133.1 4387.4 4411.1 4434.7 4381.5 4198.2 3949.8 3926.2 4127.2 4405.1 4801.3 5351.2 5972.1 6640.2 7243.4 7757.8 8230.8 
8810.3 9377.9 9910.1 10057.9 9573.1 8727.5 6853.1 3671.9 2306.0 1685.2 1253.5 916.5 644.5 484.9 354.8 189.2 59.1 11.8 0.0 
3949.8 4198.2 4387.4 4458.4 4476.1 4428.8 4239.6 3973.5 3949.8 4150.9 4452.4 4795.4 5380.8 5960.2 6628.4 7296.6 7852.4 8295.9 
8881.2 9448.9 9975.1 10140.7 9715.0 8751.2 6728.9 3683.8 2394.7 1708.8 1265.4 922.4 656.3 490.8 372.5 212.9 59.1 11.8 0.0 
3949.8 4198.2 4399.2 4487.9 4476.1 4446.5 4310.5 4091.8 3985.3 4150.9 4399.2 4748.1 5274.3 5830.2 6587.0 7420.7 7970.6 8284.0 
8851.7 9431.1 10010.6 10383.1 10235.3 9360.2 7716.4 4499.7 2856.0 2099.1 1543.3 1070.2 762.8 561.7 408.0 272.0 65.0 11.8 0.0 
3949.8 4168.6 4369.7 4487.9 4523.4 4541.1 4452.4 4275.1 4121.3 4168.6 4357.8 4623.9 5014.2 5581.8 6161.3 6734.8 7349.8 7905.6 
8491.0 9100.0 9803.7 10460.0 10625.6 10152.5 9058.6 6167.2 3595.1 2637.2 1986.7 1460.5 1011.1 715.5 449.4 272.0 82.8 11.8 0.0 
3949.8 4156.8 4387.4 4523.4 4600.3 4647.6 4641.7 4535.2 4422.9 4357.8 4422.9 4606.2 4895.9 5292.1 5782.9 6332.8 6847.2 7474.0 
8059.3 8686.1 9443.0 10300.3 11098.6 11276.0 10637.4 8810.3 5333.5 3057.0 2229.2 1756.1 1182.6 804.2 538.1 313.4 124.2 17.7 0.0 
3949.8 4150.9 4363.8 4529.3 4659.4 4759.9 4813.1 4825.0 4783.6 4748.1 4771.7 4842.7 5002.3 5262.5 5623.2 6096.2 6646.1 7249.3 
7858.3 8520.5 9265.6 10087.5 11122.2 12281.2 12742.4 12293.0 9768.2 5729.6 2684.5 1596.5 1111.6 727.3 467.1 277.9 124.2 23.7 0.0 
3949.8 4109.5 4304.6 4499.7 4677.1 4842.7 4972.8 5102.9 5185.6 5268.4 5315.7 5445.8 5623.2 5788.8 6054.9 6397.8 6853.1 7426.7 
8177.6 8958.1 9720.9 10418.6 11145.9 12399.4 14398.0 16112.8 16219.2 13055.8 8319.5 3908.5 1490.1 839.6 473.0 248.3 124.2 35.5 
0.0 
3949.8 4062.2 4245.5 4434.7 4653.5 4854.5 5061.5 5274.3 5516.8 5776.9 6072.6 6303.2 6492.4 6693.4 6924.1 7308.4 7935.2 
8585.6 9348.4 10247.1 11092.7 11902.8 12689.2 13605.7 15024.8 17141.6 19956.2 19991.7 17301.3 12464.5 7793.3 3642.4 1022.9 
455.3 153.7 47.3 0.0 
3949.8 4044.5 4174.5 4346.0 4511.6 4765.8 4961.0 5250.7 5581.8 5924.8 6362.3 6782.1 7225.6 7734.1 8325.4 9082.3 9892.4 
10938.9 11932.3 12890.2 13818.5 14616.8 15314.5 15994.5 16840.1 18075.9 20033.0 21446.2 20713.0 17987.2 12913.9 4612.1 1111.6 
478.9 159.6 53.2 0.0 
3949.8 4014.9 4121.3 4263.2 4452.4 4659.4 4884.1 5150.2 5428.1 5794.7 6202.7 6616.6 7089.6 7562.7 8183.5 8875.3 9768.2 
10850.2 11944.1 13049.9 14179.2 15154.9 16035.9 16893.3 17928.0 19270.3 21221.5 22593.3 21280.7 18998.3 12801.5 4162.7 975.6 
449.4 159.6 59.1 0.0 
3949.8 3997.1 4097.7 4221.8 4369.7 4535.2 4712.6 4949.1 5179.7 5475.4 5806.5 6149.5 6474.7 6882.7 7361.6 7941.1 8638.8 9496.2 
10306.3 11187.3 12026.9 12837.0 13576.1 14309.3 15190.3 16497.1 18135.0 18832.7 17088.4 15373.6 10737.9 3388.1 875.1 390.3 
136.0 59.1 0.0 
3949.8 3985.3 4062.2 4139.1 4269.1 4369.7 4511.6 4677.1 4884.1 5085.1 5292.1 5516.8 5753.3 5948.4 6244.1 6533.8 6983.2 7474.0 
8035.7 8621.1 9082.3 9632.2 10211.7 10791.1 11678.1 12825.2 14457.1 14770.5 12854.7 11412.0 8224.9 3051.1 733.2 319.3 
118.3 53.2 0.0 
3949.8 3943.9 3997.1 4050.4 4127.2 4215.9 4281.0 4357.8 4422.9 4482.0 4541.1 4547.1 4487.9 4399.2 4275.1 4168.6 4103.6 4097.7 4180.4 
4381.5 4659.4 4937.3 5227.0 5593.6 6119.9 6995.0 7828.7 6995.0 4996.4 4292.8 3216.6 1342.2 473.0 230.6 100.5 53.2 0.0 
3949.8 3902.5 3867.1 3855.2 3837.5 3790.2 3695.6 3553.7 3394.0 3187.1 2997.9 2808.6 2654.9 2542.6 2430.2 2382.9 2323.8 2300.1 2300.1 
2312.0 2347.4 2323.8 2229.2 2069.5 1838.9 1537.4 1259.5 1046.6 881.0 739.1 597.2 443.5 325.2 212.9 100.5 41.4 0.0 
3949.8 3831.6 3742.9 3636.5 3524.1 3382.2 3216.6 3062.9 2915.1 2808.6 2725.9 2660.8 2601.7 2530.7 2483.4 2424.3 2382.9 2341.5 2282.4 
2199.6 2093.2 1963.1 1785.7 1632.0 1472.3 1324.5 1182.6 1034.8 892.9 762.8 626.8 473.0 319.3 212.9 106.4 35.5 0.0 
3949.8 3796.1 3630.5 3476.8 3299.4 3163.4 3057.0 2968.3 2909.2 2844.1 2796.8 2743.6 2684.5 2619.4 2560.3 2495.3 2442.0 2382.9 2306.0 
2193.7 2069.5 1933.5 1809.4 1720.7 1632.0 1507.8 1348.2 1170.8 1022.9 857.4 691.8 520.3 366.6 224.7 106.4 29.6 0.0 
3949.8 3742.9 3530.0 3352.6 3193.0 3104.3 3057.0 3021.5 3021.5 2986.0 2938.7 2867.8 2785.0 2708.1 2601.7 2530.7 2448.0 2371.1 2270.6 
2181.9 2110.9 2040.0 1951.3 1898.1 1785.7 1649.7 1484.1 1324.5 1158.9 981.5 762.8 620.9 467.1 307.5 141.9 29.6 0.0 
3949.8 3695.6 3453.2 3246.2 3145.7 3110.2 3116.1 3145.7 3127.9 3086.6 3021.5 2915.1 2820.5 2708.1 2613.5 2495.3 2382.9 2276.5 2217.4 
2158.2 2069.5 1998.6 1939.4 1850.8 1708.8 1643.8 1555.1 1460.5 1306.8 1070.2 928.3 750.9 597.2 396.2 212.9 35.5 0.0 
3949.8 3671.9 3394.0 3210.7 3133.9 3139.8 3181.2 3210.7 3222.6 3187.1 3062.9 2926.9 2785.0 2643.1 2518.9 2400.7 2312.0 2276.5 2205.5 
2116.8 1998.6 1898.1 1827.1 1714.8 1667.4 1596.5 1513.7 1430.9 1235.8 1093.9 969.7 839.6 662.2 467.1 248.3 23.7 0.0 
3949.8 3654.2 3358.6 3198.9 3139.8 3187.1 3228.5 3293.5 3287.6 3216.6 3068.8 2903.3 2702.2 2518.9 2382.9 2312.0 2323.8 2294.2 2164.1 
1992.7 1856.7 1791.6 1697.0 1626.1 1572.8 1513.7 1430.9 1300.8 1129.4 1017.0 898.8 786.4 609.0 455.3 224.7 17.7 0.0 
3949.8 3648.3 3329.0 3169.3 3145.7 3181.2 3258.0 3311.2 3305.3 3234.4 3057.0 2820.5 2584.0 2400.7 2270.6 2217.4 2270.6 2193.7 2016.3 
1868.5 1738.4 1720.7 1602.4 1561.0 1519.6 1454.6 1365.9 1218.1 1082.1 975.6 857.4 816.0 579.5 378.4 195.1 11.8 0.0 
3949.8 3648.3 3329.0 3151.6 3145.7 3169.3 3240.3 3299.4 3317.2 3240.3 3057.0 2796.8 2572.1 2394.7 2258.7 2217.4 2264.7 2170.0 2010.4 
1850.8 1720.7 1702.9 1590.6 1549.2 1490.1 1436.8 1360.0 1206.2 1076.2 957.9 827.8 733.2 502.6 360.7 189.2 11.8 0.0 
